Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-10-D-140
Part #:EL8130243.00
Catalog #:EL-BMQ813-10-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.5 in | K: | 1.63 in |
| B: | 3.8 | G: | 1 |
| RQ: | 3.09 in | BF: | 0.41 |
| BE: | 0.38 in | N: | 4 |
| J: | 3.25 in | A: | 2.82 |
| BD: | 6.5 | H-Tap size: | 5/16-18 in |
| LQ: | 3.79 in | AJ: | 5.88 |
| O*: | 1.96 in | F: | 2 |
| C: | 4.66 in | O: | 2.16 in |
| Center Distance (in): | 1.33 in | I: | 2.4 in |
| AK: | 4.5 | D: | 1.72 |
| T: | 0.625 | O*: | 1.96 |
Technical Specifications
| Input HP: | 0.823 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | D | Output Key: | 3/16 x 1.38 |
| Output Style: | D | Input Style: | C-Face Quill |
| Motor Frame Size: | 140 | Overhung Load: | 700 |
| Reducer Style: | Worm - Right Angle | Model Code: | BMQ813 |
| Output HP: | 0.729 | Output RPM: | 175 |
| Output Shaft Orientation: | LR | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.823 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Frame Size: | 140TC |
| Center Distance (in): | 1.33 | Series Code: | EL |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | BMQ-D | Series Style: | EL-BMQ-D |
| Gear Type: | Worm | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 0.625 in |
| Ratio Range: | 10:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Mounting Style: | Base |
| Thrust Rating - output shaft: | 1070 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 263 in/lbs |
General Specifications
| UPC: | 662959001073 | Weight: | 11.00 LB |

