Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-15-D-140
Part #:EL8130244.00
Catalog #:EL-BMQ813-15-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 3.09 in | T: | 0.625 |
| G: | 1 | BF: | 0.41 |
| O*: | 1.96 in | O: | 2.16 in |
| H-Tap size: | 5/16-18 in | A: | 2.82 |
| C: | 4.66 in | LQ: | 3.79 in |
| I: | 2.4 in | BE: | 0.38 in |
| J: | 3.25 in | B: | 3.8 |
| K: | 1.63 in | D: | 1.72 |
| TAP Depth: | 0.5 in | BD: | 6.5 |
| AJ: | 5.88 | N: | 4 |
| F: | 2 | AK: | 4.5 |
| Center Distance (in): | 1.33 in | O*: | 1.96 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 1.33 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Output HP: | 0.541 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Mounting Style: | Base | Output Key: | 3/16 x 1.38 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 0.642 |
| Output RPM: | 116 | Thrust Rating - output shaft: | 1144 |
| Model Code: | BMQ813 | Output Shaft Orientation: | LR |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 0.642 | Series Code: | EL |
| Output Style: | D | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Output Diameter (in): | 0.625 in | Overhung Load: | 700 |
| Service Factor: | 1 | Series Style: | EL-BMQ-D |
| Assembly: | BMQ-D | Frame Size: | 140TC |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 292 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 662959001080 | Weight: | 11.00 LB |

