Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-25-D-140
Part #:EL8130246.00
Catalog #:EL-BMQ813-25-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 in | A: | 2.82 |
| O*: | 1.96 in | T: | 0.625 |
| BF: | 0.41 | D: | 1.72 |
| C: | 4.66 in | K: | 1.63 in |
| AK: | 4.5 | RQ: | 3.09 in |
| BE: | 0.38 in | TAP Depth: | 0.5 in |
| Center Distance (in): | 1.33 in | F: | 2 |
| I: | 2.4 in | LQ: | 3.79 in |
| B: | 3.8 | J: | 3.25 in |
| G: | 1 | AJ: | 5.88 |
| BD: | 6.5 | O: | 2.16 in |
| N: | 4 | O*: | 1.96 |
Technical Specifications
| Ratio: | 25:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Output Key: | 3/16 x 1.38 |
| Input HP @ 1750 RPM: | 0.445 | Series Code: | EL |
| Shaft Seal Material: | Viton | Output Style: | D |
| Assembly: | BMQ-D | Input HP: | 0.445 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140 | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 1.33 | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Series Style: | EL-BMQ-D | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Output Diameter (in): | 0.625 in |
| Service Factor: | 1 | Output HP: | 0.344 |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Frame Size: | 140TC | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.875 in | Overhung Load: | 700 |
| Model Code: | BMQ813 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 309 in/lbs |
General Specifications
| UPC: | 662959001103 | Weight: | 11.00 LB |

