Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-80-D-140
Part #:EL8130251.00
Catalog #:EL-BMQ813-80-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | B: | 3.8 |
| J: | 3.25 in | K: | 1.63 in |
| BD: | 6.5 | BE: | 0.38 in |
| C: | 4.66 in | AK: | 4.5 |
| AJ: | 5.88 | F: | 2 |
| N: | 4 | LQ: | 3.79 in |
| O: | 2.16 in | D: | 1.72 |
| I: | 2.4 in | A: | 2.82 |
| RQ: | 3.09 in | Center Distance (in): | 1.33 in |
| G: | 1 | BF: | 0.41 |
| O*: | 1.96 in | TAP Depth: | 0.5 in |
| H-Tap size: | 5/16-18 in | O*: | 1.96 |
Technical Specifications
| Frame Size: | 140TC | Output Shaft Orientation: | LR |
| Assembly: | BMQ-D | Series Style: | EL-BMQ-D |
| Output Shaft Assembly Code: | D | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Motor Frame Size: | 140 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/16 x 1.38 |
| Series Code: | EL | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output Style: | D |
| Input Style: | C-Face Quill | Mounting Style: | Base |
| Output HP: | 0.064 | Ratio: | 80:1 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 0.121 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 21 | Center Distance (in): | 1.33 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1144 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | BMQ813 | Overhung Load: | 700 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP: | 0.121 |
| Output Diameter (in): | 0.625 in | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 183 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959001158 | Weight: | 11.00 LB |

