Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ813-100-H_-56-10
Part #:EL8130536.10
Catalog #:EL-HMQ813-100-H_-56-10
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | HMQ813 |
| Input RPM: | 1,750 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Output Style: | H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Input HP: | 0.084 |
| Mounting Style: | Shaft Mount | No. of Gear Reductions: | Single |
| Bore Code: | 10 | Gear Type: | Worm |
| Output RPM: | 17 | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 0.625 | Assembly: | HMQ-H1 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.33 | Output Shaft Orientation: | H1 |
| Series Style: | EL-HMQ-H1 | Frame Size: | 56C |
| Output HP: | 0.04 | Motor Frame Size: | 56C |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 143 in/lbs |
General Specifications
| UPC: | 662959001400 | Weight: | 12.00 LB |

