Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B818-60-L
Part #:EL8180010.00
Catalog #:EL-B818-60-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | J: | 3.69 in |
| U: | 0.625 in | C: | 5.86 in |
| M: | 1.78 | A: | 3.5 |
| B: | 4.83 | K: | 1.84 in |
| H-Tap size: | 5/16-18 in | O: | 2.05 in |
| L: | 4.45 in | F: | 2.94 |
| I: | 3.03 in | G: | 1.47 |
| Center Distance (in): | 1.75 in | TAP Depth: | 0.63 in |
| D: | 2.31 | N: | 4.39 |
Technical Specifications
| Output RPM: | 29 | No. of Gear Reductions: | Single |
| Series Style: | EL-B-L | Overhung Load: | 1,200 |
| Input Keyway: | 3/16 x 1.38 in | Reducer: | Worm - Right Angle |
| Output Style: | L | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 0.449 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | L |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 1144 |
| Output HP: | 0.288 | Reducer Style: | Worm - Right Angle |
| Input HP: | 0.449 | Model Code: | B818 |
| Series Code: | EL | Output Key: | 3/16 x 1.38 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Mounting Style: | Base | Gear Type: | Worm |
| Input Style: | Solid Shaft | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 60:1 | Assembly: | B-L |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 623 in/lbs |
General Specifications
| UPC: | 662959001677 | Weight: | 13.00 LB |

