Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B818-5-R
Part #:EL8180013.00
Catalog #:EL-B818-5-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 in | A: | 3.5 |
| J: | 3.69 in | K: | 1.84 in |
| M: | 1.78 | U: | 0.625 in |
| L: | 4.45 in | G: | 1.47 |
| F: | 2.94 | O: | 2.05 in |
| TAP Depth: | 0.63 in | N: | 4.39 |
| D: | 2.31 | T: | 0.75 |
| C: | 5.86 in | I: | 3.03 in |
| B: | 4.83 | Center Distance (in): | 1.75 in |
Technical Specifications
| Output Diameter (in): | 0.750 in | Gear Type: | Worm |
| Output RPM: | 350 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.6 |
| Input HP: | 2.6 | Overhung Load: | 1,200 |
| Ratio Range: | 5:1 | Model Code: | B818 |
| Input Keyway: | 3/16 x 1.38 in | Shaft Seal Material: | Viton |
| Assembly: | B-R | Ratio: | 5:1 |
| Input Diameter (in): | 0.625 in | Series Code: | EL |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Series Style: | EL-B-R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Thrust Rating - output shaft: | 793 | Output Key: | 3/16 x 1.38 |
| Center Distance (in): | 1.75 | Output HP: | 2.422 |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Style: | R |
| Output Shaft Assembly Code: | R | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 436 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959001707 | Weight: | 13.00 LB |

