Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B818-10-R
Part #:EL8180015.00
Catalog #:EL-B818-10-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.47 | B: | 4.83 |
| TAP Depth: | 0.63 in | U: | 0.625 in |
| T: | 0.75 | D: | 2.31 |
| F: | 2.94 | H-Tap size: | 5/16-18 in |
| A: | 3.5 | C: | 5.86 in |
| N: | 4.39 | Center Distance (in): | 1.75 in |
| I: | 3.03 in | L: | 4.45 in |
| K: | 1.84 in | J: | 3.69 in |
| M: | 1.78 | O: | 2.05 in |
Technical Specifications
| Output Diameter (in): | 0.750 in | Assembly: | B-R |
| Overhung Load: | 1,200 | Output HP: | 1.466 |
| No. of Gear Reductions: | Single | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.625 | Output Style: | R |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Mounting Style: | Base | Series Style: | EL-B-R |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Output RPM: | 175 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Orientation: | R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | B818 |
| Input Keyway: | 3/16 x 1.38 in | Series Code: | EL |
| Output Key: | 3/16 x 1.38 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 976 | Input HP: | 1.625 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 528 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959001721 | Weight: | 13.00 LB |

