Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B818-15-R
Part #:EL8180016.00
Catalog #:EL-B818-15-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 in | B: | 4.83 |
| G: | 1.47 | Center Distance (in): | 1.75 in |
| U: | 0.625 in | J: | 3.69 in |
| N: | 4.39 | O: | 2.05 in |
| F: | 2.94 | O*: | 1.85 in |
| D: | 2.31 | T: | 0.75 |
| TAP Depth: | 0.63 in | C: | 5.86 in |
| K: | 1.84 in | I: | 3.03 in |
| L: | 4.45 in | M: | 1.78 |
| A: | 3.5 |
Technical Specifications
| Assembly: | B-R | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 116 |
| Overhung Load: | 920 | Input HP: | 1.224 |
| Output Shaft Orientation: | R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/16 x 1.38 | Input RPM: | 1,750 |
| Output HP: | 1.058 | Input Style: | Solid Shaft |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.224 | Mounting Style: | Base |
| Output Style: | R | Input Keyway: | 3/16 x 1.38 in |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series Code: | EL |
| Thrust Rating - output shaft: | 1144 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | R | Input Diameter (in): | 0.625 in |
| Series Style: | EL-B-R | Gear Type: | Worm |
| Model Code: | B818 | Center Distance (in): | 1.75 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 571 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959001738 | Weight: | 13.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

