Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B818-60-R
Part #:EL8180022.00
Catalog #:EL-B818-60-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | TAP Depth: | 0.63 in |
| T: | 0.75 | N: | 4.39 |
| J: | 3.69 in | O*: | 1.85 in |
| L: | 4.45 in | F: | 2.94 |
| Center Distance (in): | 1.75 in | D: | 2.31 |
| I: | 3.03 in | C: | 5.86 in |
| G: | 1.47 | M: | 1.78 |
| B: | 4.83 | K: | 1.84 in |
| H-Tap size: | 5/16-18 in | O: | 2.05 in |
| A: | 3.5 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Ratio: | 60:1 |
| Output HP: | 0.288 | Assembly: | B-R |
| Overhung Load: | 920 | Reducer: | Worm - Right Angle |
| Input HP: | 0.449 | Output Key: | 3/16 x 1.38 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Output RPM: | 29 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Series Style: | EL-B-R |
| Input Keyway: | 3/16 x 1.38 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.449 | Output Style: | R |
| Center Distance (in): | 1.75 | Model Code: | B818 |
| Output Shaft Assembly Code: | R | Mounting Style: | Base |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.750 in |
| Thrust Rating - output shaft: | 1144 | Series Code: | EL |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 623 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959001790 | Weight: | 13.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

