Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B818-80-R
Part #:EL8180023.00
Catalog #:EL-B818-80-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.5 | J: | 3.69 in |
| M: | 1.78 | G: | 1.47 |
| L: | 4.45 in | H-Tap size: | 5/16-18 in |
| B: | 4.83 | Center Distance (in): | 1.75 in |
| C: | 5.86 in | N: | 4.39 |
| T: | 0.75 | D: | 2.31 |
| F: | 2.94 | O: | 2.05 in |
| I: | 3.03 in | TAP Depth: | 0.63 in |
| U: | 0.625 in | K: | 1.84 in |
Technical Specifications
| Output Shaft Orientation: | R | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Input Style: | Solid Shaft |
| Series Code: | EL | Output Diameter (in): | 0.750 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.208 |
| Assembly: | B-R | Reducer Style: | Worm - Right Angle |
| Model Code: | B818 | Input HP: | 0.208 |
| Reducer: | Worm - Right Angle | Series Style: | EL-B-R |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Output Style: | R |
| Overhung Load: | 1,200 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 0.124 | Output Key: | 3/16 x 1.38 |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output RPM: | 21 | Input Keyway: | 3/16 x 1.38 in |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 356 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959001806 | Weight: | 13.00 LB |

