Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B818-100-R
Part #:EL8180024.00
Catalog #:EL-B818-100-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.5 | C: | 5.86 in |
| T: | 0.75 | Center Distance (in): | 1.75 in |
| U: | 0.625 in | I: | 3.03 in |
| B: | 4.83 | K: | 1.84 in |
| F: | 2.94 | J: | 3.69 in |
| D: | 2.31 | L: | 4.45 in |
| TAP Depth: | 0.63 in | G: | 1.47 |
| H-Tap size: | 5/16-18 in | N: | 4.39 |
| M: | 1.78 | O: | 2.05 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 17 |
| Input HP @ 1750 RPM: | 0.141 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | R | Mounting Style: | Base |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 3/16 x 1.38 |
| Input Style: | Solid Shaft | Output Diameter (in): | 0.750 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Code: | EL | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Ratio: | 100:1 |
| Series Style: | EL-B-R | Output HP: | 0.077 |
| Input Keyway: | 3/16 x 1.38 in | Output Style: | R |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 0.141 | Model Code: | B818 |
| Assembly: | B-R | Output Shaft Assembly Code: | R |
| Thrust Rating - output shaft: | 1144 | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Overhung Load: | 1,200 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 277 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959001813 | Weight: | 13.00 LB |

