Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B818-20-D
Part #:EL8180029.00
Catalog #:EL-B818-20-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | A: | 3.5 |
| U: | 0.625 in | C: | 5.86 in |
| I: | 3.03 in | B: | 4.83 |
| F: | 2.94 | J: | 3.69 in |
| Center Distance (in): | 1.75 in | O: | 2.05 in |
| M: | 1.78 | H-Tap size: | 5/16-18 in |
| K: | 1.84 in | O*: | 1.85 in |
| N: | 4.39 | G: | 1.47 |
| D: | 2.31 | T: | 0.75 |
| L: | 4.45 in | O*: | 1.85 |
Technical Specifications
| Output Style: | D | Assembly: | B-D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-B-D |
| Input HP @ 1750 RPM: | 1.046 | Model Code: | B818 |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Input Keyway: | 3/16 x 1.38 in | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Orientation: | LR | Output Diameter (in): | 0.750 in |
| Input Diameter (in): | 0.625 in | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 1144 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Overhung Load: | 1,200 | Output HP: | 0.875 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | EL | Input Style: | Solid Shaft |
| Mounting Style: | Base | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/16 x 1.38 |
| Center Distance (in): | 1.75 | Input HP: | 1.046 |
| Output RPM: | 87 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 630 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959001868 | Weight: | 13.00 LB |

