Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B818-25-D
Part #:EL8180030.00
Catalog #:EL-B818-25-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.03 in | O*: | 1.85 in |
| U: | 0.625 in | B: | 4.83 |
| G: | 1.47 | F: | 2.94 |
| TAP Depth: | 0.63 in | L: | 4.45 in |
| J: | 3.69 in | O: | 2.05 in |
| H-Tap size: | 5/16-18 in | D: | 2.31 |
| A: | 3.5 | M: | 1.78 |
| K: | 1.84 in | Center Distance (in): | 1.75 in |
| T: | 0.75 | C: | 5.86 in |
| N: | 4.39 | O*: | 1.85 |
Technical Specifications
| Input Style: | Solid Shaft | Input Diameter (in): | 0.625 in |
| Output Style: | D | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 0.715 | Model Code: | B818 |
| Assembly: | B-D | Ratio: | 25:1 |
| Thrust Rating - output shaft: | 1144 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load: | 1,200 | Service Factor: | 1 |
| Input Keyway: | 3/16 x 1.38 in | Output Shaft Assembly Code: | D |
| Series Style: | EL-B-D | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/16 x 1.38 |
| Input HP @ 1750 RPM: | 0.884 | Center Distance (in): | 1.75 |
| Mounting Style: | Base | Series Code: | EL |
| Output Shaft Orientation: | LR | Input HP: | 0.884 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 644 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959001875 | Weight: | 13.00 LB |

