Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B818-40-D
Part #:EL8180032.00
Catalog #:EL-B818-40-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.84 in | O: | 2.05 in |
| C: | 5.86 in | O*: | 1.85 in |
| B: | 4.83 | TAP Depth: | 0.63 in |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| M: | 1.78 | F: | 2.94 |
| A: | 3.5 | N: | 4.39 |
| H-Tap size: | 5/16-18 in | D: | 2.31 |
| J: | 3.69 in | L: | 4.45 in |
| T: | 0.75 | G: | 1.47 |
| I: | 3.03 in | O*: | 1.85 |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Input HP: | 0.609 | No. of Gear Reductions: | Single |
| Output Style: | D | Ratio Range: | 40:1 |
| Service Factor: | 1 | Output HP: | 0.44 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.750 in |
| Ratio: | 40:1 | Series Code: | EL |
| Assembly: | B-D | Input Diameter (in): | 0.625 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 0.609 |
| Thrust Rating - output shaft: | 1144 | Output Key: | 3/16 x 1.38 |
| Output Shaft Orientation: | LR | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Product Type: | Right Angle | Overhung Load: | 1,200 |
| Model Code: | B818 | Gear Type: | Worm |
| Output RPM: | 43 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 x 1.38 in |
| Input Style: | Solid Shaft | Series Style: | EL-B-D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Output Torque Rating (in-lb): | 634 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959001899 | Weight: | 13.00 LB |

