Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B818-80-D
Part #:EL8180035.00
Catalog #:EL-B818-80-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | F: | 2.94 |
| TAP Depth: | 0.63 in | I: | 3.03 in |
| H-Tap size: | 5/16-18 in | A: | 3.5 |
| C: | 5.86 in | N: | 4.39 |
| J: | 3.69 in | U: | 0.625 in |
| O: | 2.05 in | M: | 1.78 |
| T: | 0.75 | K: | 1.84 in |
| O*: | 1.85 in | D: | 2.31 |
| G: | 1.47 | L: | 4.45 in |
| B: | 4.83 | O*: | 1.85 |
Technical Specifications
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Input HP: | 0.208 |
| Output Style: | D | Input Keyway: | 3/16 x 1.38 in |
| Output Key: | 3/16 x 1.38 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Output HP: | 0.124 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Output Shaft Orientation: | LR |
| Output RPM: | 21 | Model Code: | B818 |
| Output Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Overhung Load: | 1,200 | Input HP @ 1750 RPM: | 0.208 |
| Assembly: | B-D | Service Factor: | 1 |
| Series Style: | EL-B-D | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Input Style: | Solid Shaft |
| Series Code: | EL | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Output Torque Rating (in-lb): | 356 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959001929 | Weight: | 13.00 LB |

