Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B818-100-D
Part #:EL8180036.00
Catalog #:EL-B818-100-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | O: | 2.05 in |
| H-Tap size: | 5/16-18 in | M: | 1.78 |
| D: | 2.31 | L: | 4.45 in |
| A: | 3.5 | J: | 3.69 in |
| F: | 2.94 | G: | 1.47 |
| K: | 1.84 in | TAP Depth: | 0.63 in |
| Center Distance (in): | 1.75 in | O*: | 1.85 in |
| C: | 5.86 in | B: | 4.83 |
| N: | 4.39 | T: | 0.75 |
| I: | 3.03 in | O*: | 1.85 |
Technical Specifications
| Output Diameter (in): | 0.750 in | Output Shaft Assembly Code: | D |
| Output Key: | 3/16 x 1.38 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Series Code: | EL |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.141 |
| Service Factor: | 1 | Gear Type: | Worm |
| Overhung Load: | 1,200 | Input HP: | 0.141 |
| Output HP: | 0.077 | Output Style: | D |
| Product Type: | Right Angle | Mounting Style: | Base |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Assembly: | B-D |
| Series Style: | EL-B-D | Output Shaft Orientation: | LR |
| Shaft Seal Material: | Viton | Model Code: | B818 |
| Output RPM: | 17 | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 x 1.38 in | Input Style: | Solid Shaft |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Output Torque Rating (in-lb): | 277 in/lbs |
General Specifications
| UPC: | 662959001936 | Weight: | 13.00 LB |

