Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-30-L-56
Part #:EL8180043.00
Catalog #:EL-BM818-30-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | K: | 1.84 in |
| O*: | 1.85 in | Center Distance (in): | 1.75 in |
| N: | 4.39 | O: | 2.05 in |
| G: | 1.47 | B: | 4.83 |
| LM: | 5.89 | C: | 5.86 in |
| J: | 3.69 in | H-Tap size: | 5/16-18 in |
| F: | 2.94 | T: | 0.75 |
| U: | 0.625 in | I: | 3.03 in |
| BD: | 6.5 | TAP Depth: | 0.63 in |
| BF: | 0.41 | AJ: | 5.88 |
| L1: | 3.64 in | AK: | 4.5 |
| BE: | 0.38 in | A: | 3.5 |
Technical Specifications
| Output RPM: | 58 | Assembly: | BM-L |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | L |
| Ratio: | 30:1 | Input Style: | Flexible Coupling Input |
| Output HP: | 0.569 | Input HP: | 0.741 |
| Overhung Load: | 920 | Frame Size: | 56C |
| Output Key: | 3/16 x 1.38 | Keyway: | 3/16 X 3/32 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Model Code: | BM818 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Mounting Style: | Base |
| Motor Frame Size: | 56 | Center Distance (in): | 1.75 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | L |
| Output Diameter (in): | 0.750 in | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Code: | EL | Input HP @ 1750 RPM: | 0.741 |
| Input Keyway: | 3/16 X 0.500 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Series Style: | EL-BM-L | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 662959002001 | Weight: | 17.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

