Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-40-L-56
Part #:EL8180044.00
Catalog #:EL-BM818-40-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | K: | 1.84 in |
| O*: | 1.85 in | H-Tap size: | 5/16-18 in |
| L1: | 3.64 in | AK: | 4.5 |
| TAP Depth: | 0.63 in | G: | 1.47 |
| C: | 5.86 in | AJ: | 5.88 |
| B: | 4.83 | F: | 2.94 |
| Center Distance (in): | 1.75 in | D: | 2.31 |
| BF: | 0.41 | I: | 3.03 in |
| LM: | 5.89 | N: | 4.39 |
| BE: | 0.38 in | O: | 2.05 in |
| J: | 3.69 in | BD: | 6.5 |
| U: | 0.625 in | A: | 3.5 |
Technical Specifications
| Output RPM: | 43 | Output Key: | 3/16 x 1.38 |
| Assembly: | BM-L | Keyway: | 3/16 X 3/32 |
| Input HP: | 0.609 | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 0.44 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | L |
| Frame Size: | 56C | Overhung Load: | 920 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Series Style: | EL-BM-L |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | BM818 |
| Input HP @ 1750 RPM: | 0.609 | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Assembly Code: | L | Mounting Style: | No Base |
| Series Code: | EL | Gear Type: | Worm |
| Output Style: | L | Input Keyway: | 3/16 X 0.500 in |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 0.750 in |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 1144 |
| Input Diameter (in): | 0.625 in | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 634 in/lbs |
General Specifications
| UPC: | 662959002018 | Weight: | 17.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

