Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-5-R-56
Part #:EL8180049.00
Catalog #:EL-BM818-5-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| K: | 1.84 in | U: | 0.625 in |
| Center Distance (in): | 1.75 in | C: | 5.86 in |
| L1: | 3.64 in | I: | 3.03 in |
| BF: | 0.41 | AJ: | 5.88 |
| A: | 3.5 | LM: | 5.89 |
| H-Tap size: | 5/16-18 in | J: | 3.69 in |
| T: | 0.75 | D: | 2.31 |
| B: | 4.83 | F: | 2.94 |
| AK: | 4.5 | BD: | 6.5 |
| O: | 2.05 in | G: | 1.47 |
| N: | 4.39 |
Technical Specifications
| Frame Size: | 56C | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Series Style: | EL-BM-R | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 x 1.38 | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Output HP: | 2.422 |
| Input Keyway: | 3/16 X 0.500 in | Output Shaft Assembly Code: | R |
| Output Style: | R | Shaft Seal Material: | Viton |
| Overhung Load: | 1,200 | Output Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Assembly: | BM-R |
| Input Bore (C Face): | 0.625 | Ratio Range: | 5:1 |
| Input HP: | 2.6 | Mounting Style: | Base |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Input Diameter (in): | 0.625 in |
| Series Code: | EL | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.6 | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 793 | Model Code: | BM818 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Output Torque Rating (in-lb): | 436 in/lbs |
General Specifications
| UPC: | 662959002063 | Weight: | 17.00 LB |

