Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-7.5-R-56
Part #:EL8180050.00
Catalog #:EL-BM818-7.5-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.84 in | O*: | 1.85 in |
| AK: | 4.5 | BF: | 0.41 |
| J: | 3.69 in | BD: | 6.5 |
| I: | 3.03 in | U: | 0.625 in |
| LM: | 5.89 | F: | 2.94 |
| G: | 1.47 | N: | 4.39 |
| O: | 2.05 in | D: | 2.31 |
| TAP Depth: | 0.63 in | Center Distance (in): | 1.75 in |
| H-Tap size: | 5/16-18 in | AJ: | 5.88 |
| C: | 5.86 in | BE: | 0.38 in |
| B: | 4.83 | L1: | 3.64 in |
| T: | 0.75 | A: | 3.5 |
Technical Specifications
| Frame Size: | 56C | Overhung Load: | 920 |
| Ratio: | 7.5:1 | Output HP: | 1.745 |
| Reducer: | Worm - Right Angle | Assembly: | BM-R |
| Output RPM: | 233 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/16 x 1.38 |
| Input HP: | 1.909 | Output Shaft Orientation: | R |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Style: | R | Series Style: | EL-BM-R |
| Output Diameter (in): | 0.750 in | Output Shaft Assembly Code: | R |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Series Code: | EL | Ratio Range: | 7.5:1 |
| Mounting Style: | Base | Model Code: | BM818 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 868 |
| Center Distance (in): | 1.75 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 0.500 in | Input HP @ 1750 RPM: | 1.909 |
| Service Factor: | 1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 471 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959002070 | Weight: | 17.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

