Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-50-R-56
Part #:EL8180057.00
Catalog #:EL-BM818-50-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.5 | BD: | 6.5 |
| U: | 0.625 in | TAP Depth: | 0.63 in |
| C: | 5.86 in | F: | 2.94 |
| N: | 4.39 | T: | 0.75 |
| G: | 1.47 | D: | 2.31 |
| AK: | 4.5 | B: | 4.83 |
| LM: | 5.89 | H-Tap size: | 5/16-18 in |
| J: | 3.69 in | L1: | 3.64 in |
| AJ: | 5.88 | O: | 2.05 in |
| BF: | 0.41 | K: | 1.84 in |
| Center Distance (in): | 1.75 in | I: | 3.03 in |
| BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Frame Size: | 56C |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Series Code: | EL |
| Shaft Seal Material: | Viton | Model Code: | BM818 |
| Gear Type: | Worm | Output HP: | 0.352 |
| Output Style: | R | Input Bore (C Face): | 0.625 |
| Series Style: | EL-BM-R | Output Key: | 3/16 x 1.38 |
| Assembly: | BM-R | Input HP: | 0.515 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Input HP @ 1750 RPM: | 0.515 | Mounting Style: | Base |
| Input Keyway: | 3/16 X 0.500 in | Input Diameter (in): | 0.625 in |
| Overhung Load: | 1,200 | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Orientation: | R | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 634 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959002148 | Weight: | 17.00 LB |

