Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-100-R-56
Part #:EL8180060.00
Catalog #:EL-BM818-100-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | O: | 2.05 in |
| I: | 3.03 in | F: | 2.94 |
| D: | 2.31 | A: | 3.5 |
| U: | 0.625 in | AK: | 4.5 |
| BF: | 0.41 | N: | 4.39 |
| Center Distance (in): | 1.75 in | T: | 0.75 |
| TAP Depth: | 0.63 in | B: | 4.83 |
| LM: | 5.89 | L1: | 3.64 in |
| K: | 1.84 in | BD: | 6.5 |
| G: | 1.47 | C: | 5.86 in |
| J: | 3.69 in | H-Tap size: | 5/16-18 in |
| AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 1.75 | Output HP: | 0.077 |
| Series Code: | EL | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Orientation: | R | Product Type: | Right Angle |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Shaft Seal Material: | Viton | Series Style: | EL-BM-R |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 100:1 |
| Assembly: | BM-R | Motor Frame Size: | 56 |
| Output Key: | 3/16 x 1.38 | Input HP: | 0.141 |
| Input Keyway: | 3/16 X 0.500 in | Reducer Style: | Worm - Right Angle |
| Model Code: | BM818 | Input Bore (C Face): | 0.625 |
| Output RPM: | 17 | Mounting Style: | Base |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.141 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.750 in |
| Overhung Load: | 1,200 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 277 in/lbs |
General Specifications
| UPC: | 662959002179 | Weight: | 17.00 LB |

