Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-10-D-56
Part #:EL8180063.00
Catalog #:EL-BM818-10-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.84 in | G: | 1.47 |
| BF: | 0.41 | U: | 0.625 in |
| O*: | 1.85 in | Center Distance (in): | 1.75 in |
| I: | 3.03 in | D: | 2.31 |
| J: | 3.69 in | N: | 4.39 |
| BE: | 0.38 in | F: | 2.94 |
| O: | 2.05 in | L1: | 3.64 in |
| C: | 5.86 in | LM: | 5.89 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 in |
| B: | 4.83 | BD: | 6.5 |
| T: | 0.75 | A: | 3.5 |
| AJ: | 5.88 | AK: | 4.5 |
| O*: | 1.85 |
Technical Specifications
| Input HP: | 1.625 | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 1.75 |
| Thrust Rating - output shaft: | 976 | Output Diameter (in): | 0.750 in |
| Output Style: | D | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Frame Size: | 56C | Ratio Range: | 10:1 |
| Assembly: | BM-D | Input HP @ 1750 RPM: | 1.625 |
| Output Shaft Assembly Code: | D | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | Series Code: | EL |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 3/16 X 0.500 in |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Output Key: | 3/16 x 1.38 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Input Style: | Flexible Coupling Input |
| Series Style: | EL-BM-D | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output HP: | 1.466 |
| Model Code: | BM818 | Overhung Load: | 1,200 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Output Torque Rating (in-lb): | 528 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959002209 | Weight: | 17.00 LB |

