Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-50-D-56
Part #:EL8180069.00
Catalog #:EL-BM818-50-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 5.89 | BD: | 6.5 |
| H-Tap size: | 5/16-18 in | O: | 2.05 in |
| U: | 0.625 in | B: | 4.83 |
| G: | 1.47 | I: | 3.03 in |
| A: | 3.5 | C: | 5.86 in |
| T: | 0.75 | F: | 2.94 |
| TAP Depth: | 0.63 in | L1: | 3.64 in |
| K: | 1.84 in | O*: | 1.85 in |
| D: | 2.31 | AJ: | 5.88 |
| BE: | 0.38 in | N: | 4.39 |
| Center Distance (in): | 1.75 in | J: | 3.69 in |
| AK: | 4.5 | BF: | 0.41 |
| O*: | 1.85 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Overhung Load: | 1,200 | Motor Frame Size: | 56 |
| Thrust Rating - output shaft: | 1144 | Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Series Code: | EL |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Style: | D | Reducer: | Worm - Right Angle |
| Series Style: | EL-BM-D | Ratio Range: | 50:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 0.515 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 35 |
| Output HP: | 0.352 | Input Keyway: | 3/16 X 0.500 in |
| Mounting Style: | Base | Model Code: | BM818 |
| Output Shaft Assembly Code: | D | Input HP @ 1750 RPM: | 0.515 |
| Output Key: | 3/16 x 1.38 | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Assembly: | BM-D |
| Output Diameter (in): | 0.750 in | Ratio: | 50:1 |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 634 in/lbs |
General Specifications
| UPC: | 662959002261 | Weight: | 17.00 LB |

