Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-80-D-56
Part #:EL8180071.00
Catalog #:EL-BM818-80-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.47 | TAP Depth: | 0.63 in |
| T: | 0.75 | L1: | 3.64 in |
| J: | 3.69 in | O*: | 1.85 in |
| B: | 4.83 | BE: | 0.38 in |
| F: | 2.94 | C: | 5.86 in |
| D: | 2.31 | LM: | 5.89 |
| A: | 3.5 | N: | 4.39 |
| O: | 2.05 in | BD: | 6.5 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| AK: | 4.5 | BF: | 0.41 |
| H-Tap size: | 5/16-18 in | K: | 1.84 in |
| AJ: | 5.88 | I: | 3.03 in |
| O*: | 1.85 |
Technical Specifications
| Ratio Range: | 80:1 | Series Code: | EL |
| Output Shaft Orientation: | LR | Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.208 | Gear Type: | Worm |
| Input HP: | 0.208 | Ratio: | 80:1 |
| Model Code: | BM818 | Mounting Style: | Base |
| Service Factor: | 1 | Assembly: | BM-D |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Series Style: | EL-BM-D | Motor Frame Size: | 56 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 x 1.38 | Output HP: | 0.124 |
| Overhung Load: | 1,200 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.750 in |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | D | Output Style: | D |
| Input Keyway: | 3/16 X 0.500 in | No. of Gear Reductions: | Single |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 21 |
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 356 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959002285 | Weight: | 17.00 LB |

