Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-100-D-56
Part #:EL8180072.00
Catalog #:EL-BM818-100-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.84 in | H-Tap size: | 5/16-18 in |
| F: | 2.94 | U: | 0.625 in |
| L1: | 3.64 in | C: | 5.86 in |
| J: | 3.69 in | I: | 3.03 in |
| BD: | 6.5 | N: | 4.39 |
| B: | 4.83 | AK: | 4.5 |
| BE: | 0.38 in | LM: | 5.89 |
| AJ: | 5.88 | O*: | 1.85 in |
| Center Distance (in): | 1.75 in | O: | 2.05 in |
| BF: | 0.41 | G: | 1.47 |
| A: | 3.5 | TAP Depth: | 0.63 in |
| T: | 0.75 | D: | 2.31 |
| O*: | 1.85 |
Technical Specifications
| Motor Frame Size: | 56 | Input Bore (C Face): | 0.625 |
| Input Keyway: | 3/16 X 0.500 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 1.75 | Output HP: | 0.077 |
| Input RPM: | 1,750 | Series Code: | EL |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Frame Size: | 56C | Assembly: | BM-D |
| Output Shaft Assembly Code: | D | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Overhung Load: | 1,200 | Input HP: | 0.141 |
| Mounting Style: | Base | Service Factor: | 1 |
| Output Key: | 3/16 x 1.38 | Ratio: | 100:1 |
| Model Code: | BM818 | Input HP @ 1750 RPM: | 0.141 |
| Input Style: | Flexible Coupling Input | Output RPM: | 17 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Series Style: | EL-BM-D | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | LR | Output Style: | D |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.750 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959002292 | Weight: | 17.00 LB |

