Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-5-L-140
Part #:EL8180073.00
Catalog #:EL-BM818-5-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | C: | 5.86 in |
| AJ: | 5.88 | N: | 4.39 |
| BF: | 0.41 | O: | 2.05 in |
| D: | 2.31 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | A: | 3.5 |
| U: | 0.625 in | L1: | 3.64 in |
| T: | 0.75 | LM: | 5.89 |
| J: | 3.69 in | G: | 1.47 |
| BD: | 6.5 | I: | 3.03 in |
| F: | 2.94 | B: | 4.83 |
| AK: | 4.5 | H-Tap size: | 5/16-18 in |
| K: | 1.84 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Ratio: | 5:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 2.6 |
| Mounting Style: | Base | Output HP: | 2.422 |
| Assembly: | BM-L | Input HP: | 2.6 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 1.75 |
| Service Factor: | 1 | Output Shaft Orientation: | L |
| Thrust Rating - output shaft: | 793 | Input Diameter (in): | 0.625 in |
| Output Style: | L | Model Code: | BM818 |
| Output Key: | 3/16 x 1.38 | Input Keyway: | 3/16 X 0.500 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Overhung Load: | 1,200 |
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Frame Size: | 140TC | Reducer Style: | Worm - Right Angle |
| Series Style: | EL-BM-L | Output Diameter (in): | 0.750 in |
| Output RPM: | 350 | Motor Frame Size: | 140 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Output Torque Rating (in-lb): | 436 in/lbs |
General Specifications
| UPC: | 662959002308 | Weight: | 17.00 LB |

