Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-7.5-L-140
Part #:EL8180074.00
Catalog #:EL-BM818-7.5-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 1.47 |
| N: | 4.39 | B: | 4.83 |
| LM: | 5.89 | C: | 5.86 in |
| F: | 2.94 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | J: | 3.69 in |
| H-Tap size: | 5/16-18 in | L1: | 3.64 in |
| BD: | 6.5 | BE: | 0.38 in |
| AJ: | 5.88 | O: | 2.05 in |
| T: | 0.75 | TAP Depth: | 0.63 in |
| A: | 3.5 | D: | 2.31 |
| I: | 3.03 in | U: | 0.625 in |
| K: | 1.84 in |
Technical Specifications
| Ratio: | 7.5:1 | Mounting Style: | Base |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Series Style: | EL-BM-L | Input HP @ 1750 RPM: | 1.909 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Output HP: | 1.745 |
| Input Keyway: | 3/16 X 0.500 in | Output Shaft Orientation: | L |
| Overhung Load: | 1,200 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Output Style: | L |
| Input Style: | Flexible Coupling Input | Input HP: | 1.909 |
| Center Distance (in): | 1.75 | Frame Size: | 140TC |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 140 | Model Code: | BM818 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Thrust Rating - output shaft: | 868 | Output Diameter (in): | 0.750 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BM-L | Output Key: | 3/16 x 1.38 |
| Input RPM: | 1,750 | Series Code: | EL |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959002315 | Weight: | 17.00 LB |

