Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-50-L-140
Part #:EL8180081.00
Catalog #:EL-BM818-50-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | F: | 2.94 |
| K: | 1.84 in | AK: | 4.5 |
| L1: | 3.64 in | O: | 2.05 in |
| TAP Depth: | 0.63 in | B: | 4.83 |
| N: | 4.39 | D: | 2.31 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| LM: | 5.89 | G: | 1.47 |
| A: | 3.5 | BD: | 6.5 |
| J: | 3.69 in | U: | 0.625 in |
| H-Tap size: | 5/16-18 in | I: | 3.03 in |
| AJ: | 5.88 | BF: | 0.41 |
| C: | 5.86 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output HP: | 0.352 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Output Shaft Orientation: | L |
| Series Style: | EL-BM-L | Input HP: | 0.515 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Frame Size: | 140TC | Series Code: | EL |
| Model Code: | BM818 | Input Keyway: | 3/16 X 0.500 in |
| Output Style: | L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | L | Assembly: | BM-L |
| Mounting Style: | Base | Overhung Load: | 1,200 |
| Thrust Rating - output shaft: | 1144 | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Output Key: | 3/16 x 1.38 | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 50:1 |
| Output Diameter (in): | 0.750 in | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 140 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.515 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 634 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959002377 | Weight: | 17.00 LB |

