Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-80-L-140
Part #:EL8180083.00
Catalog #:EL-BM818-80-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | U: | 0.625 in |
| N: | 4.39 | I: | 3.03 in |
| K: | 1.84 in | BD: | 6.5 |
| B: | 4.83 | BE: | 0.38 in |
| G: | 1.47 | Center Distance (in): | 1.75 in |
| LM: | 5.89 | O: | 2.05 in |
| H-Tap size: | 5/16-18 in | D: | 2.31 |
| J: | 3.69 in | AK: | 4.5 |
| A: | 3.5 | BF: | 0.41 |
| F: | 2.94 | L1: | 3.64 in |
| C: | 5.86 in | T: | 0.75 |
| AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 80:1 | Output Style: | L |
| Input Keyway: | 3/16 X 0.500 in | Output Diameter (in): | 0.750 in |
| Frame Size: | 140TC | Output Shaft Assembly Code: | L |
| Series Style: | EL-BM-L | Input HP @ 1750 RPM: | 0.208 |
| Input Style: | Flexible Coupling Input | Input HP: | 0.208 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 1.75 | Ratio: | 80:1 |
| Overhung Load: | 1,200 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Output RPM: | 21 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | L |
| Mounting Style: | Base | Model Code: | BM818 |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Output HP: | 0.124 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Assembly: | BM-L | Product Type: | Right Angle |
| Output Key: | 3/16 x 1.38 | Input Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 356 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959002391 | Weight: | 17.00 LB |

