Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-100-L-140
Part #:EL8180084.00
Catalog #:EL-BM818-100-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.94 | L1: | 3.64 in |
| K: | 1.84 in | LM: | 5.89 |
| T: | 0.75 | AJ: | 5.88 |
| TAP Depth: | 0.63 in | B: | 4.83 |
| J: | 3.69 in | U: | 0.625 in |
| Center Distance (in): | 1.75 in | C: | 5.86 in |
| O: | 2.05 in | N: | 4.39 |
| H-Tap size: | 5/16-18 in | BD: | 6.5 |
| D: | 2.31 | A: | 3.5 |
| BF: | 0.41 | BE: | 0.38 in |
| I: | 3.03 in | AK: | 4.5 |
| G: | 1.47 |
Technical Specifications
| Overhung Load: | 1,200 | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | L | Series Code: | EL |
| Input Keyway (C Face): | 3/16 x 3/32 | Output HP: | 0.077 |
| Motor Frame Size: | 140 | Input Style: | Flexible Coupling Input |
| Series Style: | EL-BM-L | Input Keyway: | 3/16 X 0.500 in |
| Assembly: | BM-L | Mounting Style: | Base |
| Output Style: | L | Input HP: | 0.141 |
| Input RPM: | 1,750 | Output Key: | 3/16 x 1.38 |
| Input Bore (C Face): | 0.875 | Ratio: | 100:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 0.750 in | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1144 | Frame Size: | 140TC |
| Output RPM: | 17 | Product Type: | Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Orientation: | L | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | BM818 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.141 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Output Torque Rating (in-lb): | 277 in/lbs |
General Specifications
| UPC: | 662959002407 | Weight: | 17.00 LB |

