Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-5-R-140
Part #:EL8180085.00
Catalog #:EL-BM818-5-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.03 in | BF: | 0.41 |
| F: | 2.94 | AK: | 4.5 |
| D: | 2.31 | J: | 3.69 in |
| TAP Depth: | 0.63 in | B: | 4.83 |
| Center Distance (in): | 1.75 in | K: | 1.84 in |
| AJ: | 5.88 | LM: | 5.89 |
| N: | 4.39 | H-Tap size: | 5/16-18 in |
| U: | 0.625 in | T: | 0.75 |
| BE: | 0.38 in | L1: | 3.64 in |
| A: | 3.5 | BD: | 6.5 |
| G: | 1.47 | O: | 2.05 in |
| C: | 5.86 in |
Technical Specifications
| Output Shaft Assembly Code: | R | Input HP: | 2.6 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 0.500 in | Reducer Style: | Worm - Right Angle |
| Output Style: | R | Ratio Range: | 5:1 |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Frame Size: | 140TC | Assembly: | BM-R |
| Output Shaft Orientation: | R | Input Bore (C Face): | 0.875 |
| Model Code: | BM818 | Motor Frame Size: | 140 |
| Center Distance (in): | 1.75 | Output Key: | 3/16 x 1.38 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output HP: | 2.422 | Overhung Load: | 1,200 |
| Series Style: | EL-BM-R | Input HP @ 1750 RPM: | 2.6 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Mounting Style: | Base | Thrust Rating - output shaft: | 793 |
| Output Diameter (in): | 0.750 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series Code: | EL |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 436 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959002414 | Weight: | 17.00 LB |

