Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-10-R-140
Part #:EL8180087.00
Catalog #:EL-BM818-10-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.83 | U: | 0.625 in |
| L1: | 3.64 in | F: | 2.94 |
| J: | 3.69 in | N: | 4.39 |
| G: | 1.47 | BF: | 0.41 |
| A: | 3.5 | H-Tap size: | 5/16-18 in |
| LM: | 5.89 | O: | 2.05 in |
| AJ: | 5.88 | D: | 2.31 |
| BD: | 6.5 | C: | 5.86 in |
| T: | 0.75 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | K: | 1.84 in |
| AK: | 4.5 | TAP Depth: | 0.63 in |
| I: | 3.03 in |
Technical Specifications
| Ratio: | 10:1 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Assembly: | BM-R |
| Service Factor: | 1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/16 x 1.38 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | R | Ratio Range: | 10:1 |
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.625 | Motor Frame Size: | 140 |
| Input Keyway: | 3/16 X 0.500 in | Overhung Load: | 1,200 |
| Model Code: | BM818 | Output HP: | 1.466 |
| Mounting Style: | Base | Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Input HP: | 1.625 | Thrust Rating - output shaft: | 976 |
| Output Diameter (in): | 0.750 in | Series Code: | EL |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft Orientation: | R |
| Output RPM: | 175 | Output Style: | R |
| Series Style: | EL-BM-R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 528 in/lbs |
General Specifications
| UPC: | 662959002438 | Weight: | 17.00 LB |

