Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-30-R-140
Part #:EL8180091.00
Catalog #:EL-BM818-30-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.94 | J: | 3.69 in |
| D: | 2.31 | O: | 2.05 in |
| LM: | 5.89 | BF: | 0.41 |
| U: | 0.625 in | G: | 1.47 |
| AK: | 4.5 | B: | 4.83 |
| BE: | 0.38 in | L1: | 3.64 in |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| BD: | 6.5 | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16-18 in | N: | 4.39 |
| K: | 1.84 in | C: | 5.86 in |
| T: | 0.75 | I: | 3.03 in |
| A: | 3.5 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output HP: | 0.569 | Assembly: | BM-R |
| Center Distance (in): | 1.75 | Output Style: | R |
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Overhung Load: | 1,200 |
| Thrust Rating - output shaft: | 1144 | Mounting Style: | Base |
| Input HP: | 0.741 | Shaft Seal Material: | Viton |
| Model Code: | BM818 | Output Diameter (in): | 0.750 in |
| Product Type: | Right Angle | Output Shaft Orientation: | R |
| Input HP @ 1750 RPM: | 0.741 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 0.500 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Ratio: | 30:1 |
| Output RPM: | 58 | Output Shaft Assembly Code: | R |
| Series Code: | EL | Series Style: | EL-BM-R |
| Service Factor: | 1 | Output Key: | 3/16 x 1.38 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 140 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 614 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959002476 | Weight: | 17.00 LB |

