Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-40-R-140
Part #:EL8180092.00
Catalog #:EL-BM818-40-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | C: | 5.86 in |
| U: | 0.625 in | BD: | 6.5 |
| TAP Depth: | 0.63 in | D: | 2.31 |
| I: | 3.03 in | G: | 1.47 |
| L1: | 3.64 in | H-Tap size: | 5/16-18 in |
| AJ: | 5.88 | J: | 3.69 in |
| LM: | 5.89 | AK: | 4.5 |
| N: | 4.39 | F: | 2.94 |
| O: | 2.05 in | Center Distance (in): | 1.75 in |
| K: | 1.84 in | A: | 3.5 |
| BF: | 0.41 | T: | 0.75 |
| B: | 4.83 |
Technical Specifications
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Service Factor: | 1 |
| Overhung Load: | 1,200 | Output Key: | 3/16 x 1.38 |
| Series Style: | EL-BM-R | Shaft Seal Material: | Viton |
| Model Code: | BM818 | Input RPM: | 1,750 |
| Input HP: | 0.609 | Output Diameter (in): | 0.750 in |
| Thrust Rating - output shaft: | 1144 | Output Shaft Orientation: | R |
| Output RPM: | 43 | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Style: | R |
| Input Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 0.609 |
| Motor Frame Size: | 140 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 0.500 in |
| Output Shaft Assembly Code: | R | Input Style: | Flexible Coupling Input |
| Series Code: | EL | Mounting Style: | Base |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Output HP: | 0.44 | Assembly: | BM-R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 634 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959002483 | Weight: | 17.00 LB |

