Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-80-R-140
Part #:EL8180095.00
Catalog #:EL-BM818-80-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | K: | 1.84 in |
| BF: | 0.41 | I: | 3.03 in |
| H-Tap size: | 5/16-18 in | N: | 4.39 |
| AK: | 4.5 | D: | 2.31 |
| O: | 2.05 in | L1: | 3.64 in |
| BE: | 0.38 in | U: | 0.625 in |
| A: | 3.5 | LM: | 5.89 |
| J: | 3.69 in | BD: | 6.5 |
| G: | 1.47 | Center Distance (in): | 1.75 in |
| C: | 5.86 in | B: | 4.83 |
| TAP Depth: | 0.63 in | T: | 0.75 |
| F: | 2.94 |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Model Code: | BM818 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Series Code: | EL |
| Input HP @ 1750 RPM: | 0.208 | Product Type: | Right Angle |
| Assembly: | BM-R | Output Shaft Assembly Code: | R |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Output RPM: | 21 | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP: | 0.208 | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 0.750 in | Overhung Load: | 1,200 |
| Output HP: | 0.124 | Output Style: | R |
| Motor Frame Size: | 140 | Output Shaft Orientation: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Output Key: | 3/16 x 1.38 | Frame Size: | 140TC |
| Input Keyway: | 3/16 X 0.500 in | Shaft Seal Material: | Viton |
| Series Style: | EL-BM-R | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Input Bore (C Face): | 0.875 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 356 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959002513 | Weight: | 17.00 LB |

