Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-10-D-140
Part #:EL8180099.00
Catalog #:EL-BM818-10-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | Center Distance (in): | 1.75 in |
| AJ: | 5.88 | O: | 2.05 in |
| BF: | 0.41 | BD: | 6.5 |
| H-Tap size: | 5/16-18 in | TAP Depth: | 0.63 in |
| I: | 3.03 in | J: | 3.69 in |
| C: | 5.86 in | B: | 4.83 |
| O*: | 1.85 in | AK: | 4.5 |
| BE: | 0.38 in | K: | 1.84 in |
| G: | 1.47 | L1: | 3.64 in |
| LM: | 5.89 | D: | 2.31 |
| U: | 0.625 in | F: | 2.94 |
| A: | 3.5 | N: | 4.39 |
| O*: | 1.85 |
Technical Specifications
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Orientation: | LR | Output Style: | D |
| Input HP: | 1.625 | Output Key: | 3/16 x 1.38 |
| Mounting Style: | Base | Series Code: | EL |
| Input HP @ 1750 RPM: | 1.625 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Frame Size: | 140TC | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Overhung Load: | 1,200 |
| Series Style: | EL-BM-D | Input Keyway: | 3/16 X 0.500 in |
| Output HP: | 1.466 | Output Shaft Assembly Code: | D |
| Assembly: | BM-D | Gear Type: | Worm |
| Ratio: | 10:1 | Output Diameter (in): | 0.750 in |
| Thrust Rating - output shaft: | 976 | Output RPM: | 175 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 10:1 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 1.75 |
| Model Code: | BM818 | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 528 in/lbs |
General Specifications
| UPC: | 662959002551 | Weight: | 17.00 LB |

