Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-15-D-140
Part #:EL8180100.00
Catalog #:EL-BM818-15-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | C: | 5.86 in |
| H-Tap size: | 5/16-18 in | AJ: | 5.88 |
| O: | 2.05 in | G: | 1.47 |
| D: | 2.31 | K: | 1.84 in |
| LM: | 5.89 | A: | 3.5 |
| L1: | 3.64 in | I: | 3.03 in |
| N: | 4.39 | J: | 3.69 in |
| AK: | 4.5 | B: | 4.83 |
| O*: | 1.85 in | F: | 2.94 |
| BF: | 0.41 | T: | 0.75 |
| U: | 0.625 in | BD: | 6.5 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| O*: | 1.85 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 1.75 |
| Input Bore (C Face): | 0.875 | Series Code: | EL |
| Series Style: | EL-BM-D | Overhung Load: | 1,200 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Orientation: | LR | Output Key: | 3/16 x 1.38 |
| Input Keyway: | 3/16 X 0.500 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 140 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BM818 | Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input HP: | 1.224 | Ratio: | 15:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Output RPM: | 116 |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Output Diameter (in): | 0.750 in | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Output Style: | D |
| Input HP @ 1750 RPM: | 1.224 | Output HP: | 1.058 |
| Mounting Style: | Base | Assembly: | BM-D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 571 in/lbs |
General Specifications
| UPC: | 662959002568 | Weight: | 17.00 LB |

