Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-25-D-140
Part #:EL8180102.00
Catalog #:EL-BM818-25-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.03 in | O*: | 1.85 in |
| O: | 2.05 in | BD: | 6.5 |
| TAP Depth: | 0.63 in | AK: | 4.5 |
| BE: | 0.38 in | N: | 4.39 |
| F: | 2.94 | D: | 2.31 |
| B: | 4.83 | K: | 1.84 in |
| AJ: | 5.88 | U: | 0.625 in |
| H-Tap size: | 5/16-18 in | G: | 1.47 |
| L1: | 3.64 in | C: | 5.86 in |
| BF: | 0.41 | J: | 3.69 in |
| LM: | 5.89 | Center Distance (in): | 1.75 in |
| T: | 0.75 | A: | 3.5 |
| O*: | 1.85 |
Technical Specifications
| Output HP: | 0.715 | Output Key: | 3/16 x 1.38 |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | D | Output Shaft Orientation: | LR |
| Motor Frame Size: | 140 | Output Diameter (in): | 0.750 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Input Diameter (in): | 0.625 in |
| Output Style: | D | Series Code: | EL |
| Frame Size: | 140TC | Ratio: | 25:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 0.500 in |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Series Style: | EL-BM-D | Output RPM: | 70 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BM-D | Input HP @ 1750 RPM: | 0.884 |
| Model Code: | BM818 | Input HP: | 0.884 |
| Service Factor: | 1 | Overhung Load: | 1,200 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 644 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959002582 | Weight: | 17.00 LB |

