Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-30-D-140
Part #:EL8180103.00
Catalog #:EL-BM818-30-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 in | T: | 0.75 |
| A: | 3.5 | O*: | 1.85 in |
| G: | 1.47 | AK: | 4.5 |
| LM: | 5.89 | BE: | 0.38 in |
| C: | 5.86 in | TAP Depth: | 0.63 in |
| L1: | 3.64 in | B: | 4.83 |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| O: | 2.05 in | F: | 2.94 |
| BD: | 6.5 | I: | 3.03 in |
| U: | 0.625 in | AJ: | 5.88 |
| K: | 1.84 in | J: | 3.69 in |
| D: | 2.31 | N: | 4.39 |
| O*: | 1.85 |
Technical Specifications
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Series Code: | EL |
| Ratio: | 30:1 | Frame Size: | 140TC |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Mounting Style: | Base | Input Keyway: | 3/16 X 0.500 in |
| Input HP @ 1750 RPM: | 0.741 | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | D | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Style: | D |
| Output RPM: | 58 | Input HP: | 0.741 |
| Model Code: | BM818 | Overhung Load: | 1,200 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 3/16 x 1.38 |
| Product Type: | Right Angle | Output Diameter (in): | 0.750 in |
| Thrust Rating - output shaft: | 1144 | Output HP: | 0.569 |
| Input Style: | Flexible Coupling Input | Series Style: | EL-BM-D |
| Assembly: | BM-D | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 662959002599 | Weight: | 17.00 LB |

