Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-40-D-140
Part #:EL8180104.00
Catalog #:EL-BM818-40-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| C: | 5.86 in | O: | 2.05 in |
| T: | 0.75 | N: | 4.39 |
| O*: | 1.85 in | H-Tap size: | 5/16-18 in |
| BD: | 6.5 | L1: | 3.64 in |
| J: | 3.69 in | LM: | 5.89 |
| Center Distance (in): | 1.75 in | D: | 2.31 |
| K: | 1.84 in | A: | 3.5 |
| TAP Depth: | 0.63 in | G: | 1.47 |
| B: | 4.83 | F: | 2.94 |
| I: | 3.03 in | AJ: | 5.88 |
| O*: | 1.85 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Style: | EL-BM-D |
| Input HP @ 1750 RPM: | 0.609 | Output Diameter (in): | 0.750 in |
| Input HP: | 0.609 | Product Type: | Right Angle |
| Assembly: | BM-D | Output RPM: | 43 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 x 1.38 | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Ratio Range: | 40:1 |
| Output Shaft Orientation: | LR | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Overhung Load: | 1,200 |
| Output Style: | D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Input Keyway: | 3/16 X 0.500 in |
| Ratio: | 40:1 | Motor Frame Size: | 140 |
| Output HP: | 0.44 | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Model Code: | BM818 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
| Output Torque Rating (in-lb): | 634 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959002605 | Weight: | 17.00 LB |

