Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-50-D-140
Part #:EL8180105.00
Catalog #:EL-BM818-50-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| J: | 3.69 in | H-Tap size: | 5/16-18 in |
| A: | 3.5 | L1: | 3.64 in |
| TAP Depth: | 0.63 in | G: | 1.47 |
| BD: | 6.5 | LM: | 5.89 |
| O: | 2.05 in | AJ: | 5.88 |
| N: | 4.39 | D: | 2.31 |
| O*: | 1.85 in | I: | 3.03 in |
| F: | 2.94 | K: | 1.84 in |
| B: | 4.83 | C: | 5.86 in |
| BE: | 0.38 in | T: | 0.75 |
| BF: | 0.41 | U: | 0.625 in |
| O*: | 1.85 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Frame Size: | 140TC |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | BM818 | Output Diameter (in): | 0.750 in |
| Input Style: | Flexible Coupling Input | Input Bore (C Face): | 0.875 |
| Series Style: | EL-BM-D | Input HP @ 1750 RPM: | 0.515 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | LR |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Overhung Load: | 1,200 |
| Output RPM: | 35 | Reducer Style: | Worm - Right Angle |
| Output HP: | 0.352 | Input Diameter (in): | 0.625 in |
| Input HP: | 0.515 | Series Code: | EL |
| Output Key: | 3/16 x 1.38 | Output Shaft Assembly Code: | D |
| Center Distance (in): | 1.75 | Mounting Style: | Base |
| Output Style: | D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 3/16 X 0.500 in | Assembly: | BM-D |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 634 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959002612 | Weight: | 17.00 LB |

