Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-60-D-140
Part #:EL8180106.00
Catalog #:EL-BM818-60-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.47 | Center Distance (in): | 1.75 in |
| LM: | 5.89 | BF: | 0.41 |
| F: | 2.94 | I: | 3.03 in |
| BD: | 6.5 | AJ: | 5.88 |
| TAP Depth: | 0.63 in | J: | 3.69 in |
| O: | 2.05 in | D: | 2.31 |
| T: | 0.75 | U: | 0.625 in |
| K: | 1.84 in | AK: | 4.5 |
| L1: | 3.64 in | H-Tap size: | 5/16-18 in |
| C: | 5.86 in | B: | 4.83 |
| BE: | 0.38 in | A: | 3.5 |
| O*: | 1.85 in | N: | 4.39 |
| O*: | 1.85 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Ratio: | 60:1 | Mounting Style: | Base |
| Model Code: | BM818 | Output HP: | 0.288 |
| Series Code: | EL | Assembly: | BM-D |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | D |
| Input Keyway: | 3/16 X 0.500 in | Input Style: | Flexible Coupling Input |
| Output Style: | D | Gear Type: | Worm |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.449 | Output Key: | 3/16 x 1.38 |
| Service Factor: | 1 | Frame Size: | 140TC |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 29 |
| Input HP: | 0.449 | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Series Style: | EL-BM-D |
| Output Diameter (in): | 0.750 in | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Output Shaft Orientation: | LR |
| Overhung Load: | 1,200 | Thrust Rating - output shaft: | 1144 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 623 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959002629 | Weight: | 17.00 LB |

