Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-80-D-140
Part #:EL8180107.00
Catalog #:EL-BM818-80-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.69 in | T: | 0.75 |
| BE: | 0.38 in | BF: | 0.41 |
| K: | 1.84 in | H-Tap size: | 5/16-18 in |
| B: | 4.83 | D: | 2.31 |
| AJ: | 5.88 | L1: | 3.64 in |
| O: | 2.05 in | G: | 1.47 |
| Center Distance (in): | 1.75 in | LM: | 5.89 |
| F: | 2.94 | O*: | 1.85 in |
| I: | 3.03 in | C: | 5.86 in |
| U: | 0.625 in | BD: | 6.5 |
| TAP Depth: | 0.63 in | A: | 3.5 |
| AK: | 4.5 | N: | 4.39 |
| O*: | 1.85 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Input HP: | 0.208 |
| Output Diameter (in): | 0.750 in | Output Shaft Assembly Code: | D |
| Input Keyway (C Face): | 3/16 x 3/32 | Output HP: | 0.124 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BM818 |
| Ratio Range: | 80:1 | Output Key: | 3/16 x 1.38 |
| Overhung Load: | 1,200 | Mounting Style: | Base |
| Output Style: | D | Assembly: | BM-D |
| Output Shaft Orientation: | LR | Frame Size: | 140TC |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 140 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 0.500 in | Gear Type: | Worm |
| Series Code: | EL | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.208 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Series Style: | EL-BM-D |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1144 |
| Input Style: | Flexible Coupling Input | Output RPM: | 21 |
| Ratio: | 80:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 356 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959002636 | Weight: | 17.00 LB |

