Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM818-100-D-140
Part #:EL8180108.00
Catalog #:EL-BM818-100-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.69 in | AJ: | 5.88 |
| F: | 2.94 | T: | 0.75 |
| C: | 5.86 in | LM: | 5.89 |
| L1: | 3.64 in | G: | 1.47 |
| A: | 3.5 | I: | 3.03 in |
| TAP Depth: | 0.63 in | D: | 2.31 |
| AK: | 4.5 | O*: | 1.85 in |
| O: | 2.05 in | B: | 4.83 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| H-Tap size: | 5/16-18 in | N: | 4.39 |
| U: | 0.625 in | K: | 1.84 in |
| BD: | 6.5 | BF: | 0.41 |
| O*: | 1.85 |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Input Style: | Flexible Coupling Input | Series Style: | EL-BM-D |
| Assembly: | BM-D | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 0.141 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 1.75 | Series Code: | EL |
| Output Diameter (in): | 0.750 in | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 3/16 x 1.38 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | LR |
| Input RPM: | 1,750 | Mounting Style: | Base |
| Input HP: | 0.141 | Overhung Load: | 1,200 |
| Product Type: | Right Angle | Output HP: | 0.077 |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Model Code: | BM818 | Output Style: | D |
| Output RPM: | 17 | Input Keyway: | 3/16 X 0.500 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 277 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959002643 | Weight: | 17.00 LB |

