Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-25-L-56
Part #:EL8180114.00
Catalog #:EL-BMQ818-25-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.03 in | N: | 4.39 |
| AJ: | 5.88 | LQ: | 4.42 in |
| H-Tap size: | 5/16-18 in | O: | 2.05 in |
| RQ: | 3.59 in | AK: | 4.5 |
| BE: | 0.38 in | BD: | 6.5 |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| G: | 1.47 | K: | 1.84 in |
| O*: | 1.85 in | F: | 2.94 |
| D: | 2.31 | J: | 3.69 in |
| B: | 4.83 | C: | 5.86 in |
| TAP Depth: | 0.63 in | T: | 0.75 |
| A: | 3.5 |
Technical Specifications
| Ratio: | 25:1 | Output HP: | 0.715 |
| Keyway: | 3/16 X 3/32 | Output RPM: | 70 |
| Overhung Load: | 920 | Input Style: | C-Face Quill |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/16 X 1.38 |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | L |
| Assembly: | BMQ-L | Input HP: | 0.884 |
| Series: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Mounting Style: | Base | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 25:1 | Input Quill Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | BMQ818 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.884 |
| Output Style: | L | Input Bore (C Face): | 0.625 |
| Series Code: | EL | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | L | Series Style: | EL-BMQ-L |
| Input Keyway (C Face): | 3/16 x 3/32 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 644 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959002704 | Weight: | 16.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

