Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-30-L-56
Part #:EL8180115.00
Catalog #:EL-BMQ818-30-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | BD: | 6.5 |
| RQ: | 3.59 in | O: | 2.05 in |
| AJ: | 5.88 | LQ: | 4.42 in |
| B: | 4.83 | BE: | 0.38 in |
| J: | 3.69 in | AK: | 4.5 |
| N: | 4.39 | BF: | 0.41 |
| I: | 3.03 in | T: | 0.75 |
| G: | 1.47 | F: | 2.94 |
| TAP Depth: | 0.63 in | K: | 1.84 in |
| O*: | 1.85 in | Center Distance (in): | 1.75 in |
| C: | 5.86 in | H-Tap size: | 5/16-18 in |
| A: | 3.5 |
Technical Specifications
| Output Shaft Orientation: | L | Ratio: | 30:1 |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.38 |
| Output RPM: | 58 | Keyway: | 3/16 X 3/32 |
| Overhung Load: | 920 | Input Style: | C-Face Quill |
| Frame Size: | 56C | Reducer Style: | Worm - Right Angle |
| Input HP: | 0.741 | Assembly: | BMQ-L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 0.569 |
| Reducer: | Worm - Right Angle | Output Style: | L |
| Input HP @ 1750 RPM: | 0.741 | Output Shaft Assembly Code: | L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BMQ818 |
| Ratio Range: | 30:1 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 0.750 in | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Input Quill Diameter (in): | 0.625 in |
| Series Code: | EL | Series Style: | EL-BMQ-L |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 662959002711 | Weight: | 16.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

