Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-40-L-56
Part #:EL8180116.00
Catalog #:EL-BMQ818-40-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.05 in | G: | 1.47 |
| BD: | 6.5 | N: | 4.39 |
| LQ: | 4.42 in | F: | 2.94 |
| BF: | 0.41 | C: | 5.86 in |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | J: | 3.69 in |
| H-Tap size: | 5/16-18 in | B: | 4.83 |
| T: | 0.75 | D: | 2.31 |
| RQ: | 3.59 in | AJ: | 5.88 |
| A: | 3.5 | K: | 1.84 in |
| TAP Depth: | 0.63 in | I: | 3.03 in |
Technical Specifications
| Input RPM: | 1,750 | Series Style: | EL-BMQ-L |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 0.750 in |
| Output Shaft Orientation: | L | Center Distance (in): | 1.75 |
| Overhung Load: | 1,200 | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Output Key: | 3/16 x 1.38 | Frame Size: | 56C |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 43 | Mounting Style: | Base |
| Model Code: | BMQ818 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Input HP @ 1750 RPM: | 0.609 |
| Ratio Range: | 40:1 | Output Style: | L |
| Input HP: | 0.609 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series Code: | EL |
| Output HP: | 0.44 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 40:1 | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BMQ-L | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 634 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959002728 | Weight: | 16.00 LB |

