Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ818-5-D-56
Part #:EL8180133.00
Catalog #:EL-BMQ818-5-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.69 in | BE: | 0.38 in |
| C: | 5.86 in | B: | 4.83 |
| F: | 2.94 | RQ: | 3.59 in |
| K: | 1.84 in | N: | 4.39 |
| O: | 2.05 in | LQ: | 4.42 in |
| G: | 1.47 | O*: | 1.85 in |
| Center Distance (in): | 1.75 in | T: | 0.75 |
| BD: | 6.5 | D: | 2.31 |
| BF: | 0.41 | AJ: | 5.88 |
| I: | 3.03 in | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16-18 in | AK: | 4.5 |
| A: | 3.5 | O*: | 1.85 |
Technical Specifications
| Ratio: | 5:1 | Frame Size: | 56C |
| Keyway: | 3/16 X 3/32 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-D |
| Input HP: | 2.6 | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 920 | Output RPM: | 350 |
| Input RPM: | 1,750 | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Output Key: | 3/16 X 1.38 |
| Output HP: | 2.422 | Service Factor: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 793 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Model Code: | BMQ818 | Output Style: | D |
| Center Distance (in): | 1.75 | Mounting Style: | Base |
| Motor Frame Size: | 56 | Output Diameter (in): | 0.750 in |
| Series Style: | EL-BMQ-D | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Series Code: | EL | Input Quill Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 2.6 |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 436 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 920 lb |
General Specifications
| UPC: | 662959002896 | Weight: | 16.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

